Sound-absorbing for a calm atmosphere A protective space for conversations and meetings Suitable for lounges and public environments Stylish 1.5-seater armchair with high sides for privacy and sound-absorbency. This armchair has been created by our in-house design team, and is perfect for use in lounges, offices and public spaces. Tested and approved according to EN 16139.
BUY
Specifications
<ul><li><strong>Seat height:</strong>445 mm</li><li><strong>Seat depth:</strong>535 mm</li><li><strong>Seat width:</strong>900 mm</li><li><strong>Height:</strong>1400 mm</li><li><strong>Width:</strong>980 mm</li><li><strong>Depth:</strong>800 mm</li><li><strong>Colour:</strong>Green </li><li><strong>Material:</strong>Fabric </li><li><strong>Material specification:</strong>Gabriel - Focus Melange 68249 </li><li><strong>Composition:</strong>100% Wool </li><li><strong>Durability:</strong>100000 Md</li><li><strong>Stand colour:</strong>Black </li><li><strong>Stand colour code:</strong>RAL 9005 </li><li><strong>Stand material:</strong>Steel </li><li><strong>Number of seats:</strong>1 </li><li><strong>Weight:</strong>66 kg</li><li><strong>Assembly:</strong>Assembled </li><li><strong>Testing:</strong>EN 16139:2013 </li></ul>
Meassurments: 980 x 1400 x 800 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.