Retail X

Home | Products | Brands | About

LUNE™ JH300 Sofa

BY

-Lune™ is a modular sofa that comes in 8 standard configurations, made of 6 different modules, which can also be customised. Lune comes fully upholstered in a variety of fabrics and leather types. The base is available in brushed aluminium, oak or black coloured oak. Lune was designed by Jaime Hayon in 2017. -3-seater sofa, fully upholstered, with fixed backrest and armrests. Available in a weld of fabric and colour options.


BUY

Specifications

•Category : Sofa series<br />•Features : Sofa series by Jaime Hayon. Fully upholstered seat, back and armrests, available in a wide range of upholstery options.<br />•Material : Cushions made of four layers of materials: A layer of support webbing at the bottom, the cushion foam in the middle and a layer of feathers made of duck and goose on top of it, all covered by the upholstered fabric. When seated, one feels the comfort and softness of the material instantly, as the cushions shape with the body seated on it. This characteristic of comfort will cause the cushions to remain shaped when getting up from the sofa.<br />•Nominal Height : 81 cm / 32 " <br />•Seat Height: 40,5 cm / 15.9 "<br />•Nominal Length : 93,5 cm / 36.8 "<br />•Nominal Width : 227 cm / 89.4 " <br />•Environmental Product Declaration : EN 16139 Strength, durability, stability and safety, Non domestic seating level 2; EN 1728 Strength and durability; EN 1022 Stability.<br />•Warranty Description : Standard warranty: 5 years (Fabric, legs & cushions)<br />•Warranty Duration Parts : Product warranty of shell: 10 years<br />•Warranty Duration Unit : Standard warranty: 5 years (Fabric, legs & cushions)

Meassurments: 2270 x 810 x 935 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD OBJ SketchUp Filmbox 3D Asset Exchange (FBX) Archicad Revit Family Type Catalog 3ds Max 3ds Max AutoCAD Revit

Empty cartBuy