Our classic sofa with comfort system, now improved with a new three-position mechanism: seated, comfortable and reclined. Seat, head, feet, we will place them to our whim, home cinema, special rear center of room.
BUY
Specifications
Metallic Structure With Double Horizontal Bar Chassis (Maximum Rigidity), Rest Of Parts And Fixed Modules In Dm Board And Tufted Solid Wood. Reclining Mechanism, Motor With Self-Diagnosis. Smart Touch Button With Static And Electromagnetic Protection. De Luxe Pushbutton Intelligent Usb (5V And 7.5V). Suspension: Triple Cinch System (90% Space Covered) With Elastic Bands Of Low Deformation (5%). Konfort Koo® Seat, With Anti-Sinking Technology, Combination Of 35 Kg Polyurethane With Bagged Spring Block (256 Springs Per M2), Covered With Polyester Fiber. Backrest In 25 Kg. Super Soft, Covered With Polyester Fiber, With Electronic Control Movement.30 Kg Polyurethane Arms. Hard Coated Polyester Fiber.
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.