Ergonomic pouffe Suitable for a range of settings Modern and durable upholstery Flexible and ergonomic pouffe encouraging an active sitting position. The pouffe can be used upright or placed on its side and straddled. The design means that the pouffe has a gentle rocking motion, contributing to a better posture and improved blood circulation.
BUY
Specifications
<ul><li><strong>Seat height:</strong>470 mm</li><li><strong>Width:</strong>440 mm</li><li><strong>Depth:</strong>440 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester </li><li><strong>Durability:</strong>100000 Md</li><li><strong>Shape:</strong>Irregular </li><li><strong>Weight:</strong>5 kg</li></ul>
Meassurments: 440 x 470 x 440 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.