Retail X

Home | Products | Brands | About

TRAIN S01 Sectional and bench sofa, 90° in

BY

Fully upholstered sectional and bench sofa, 45° or 90° inside and outside, fits just as well as separate furniture one and one or that two are connected together like a horseshoe, etc. Add a straight section and build a corner sofa, the choices are many... Legs as standard in silver-white and black lacquer and chrome, other RAL on request. Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.


BUY

Specifications

<p>SEAT HEIGHT 46 cm</p> <p>HEIGHT 82 cm</p> <p>ACCESSORIES: Coupling fittings, Floor anchoring</p> <p>STAND</p> <p>Silver grey-white and black lacquer are standard</p> <p>Additions:</p> <p>optional RAL Chrome</p> <p>90° INSIDE: 139x139 cm</p>

Meassurments: 1390 x 820 x 1390 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD AutoCAD

Empty cartBuy