Retail X

Home | Products | Brands | About

Corner section Liner incl fabric

BY

The ability to design your sofa exactly as you want is something that many people appreciate. Liner is a modular sofa, which means that you can do just that and create it exactly as you wish according to your wishes and needs. It has a contemporary design and also functions as a room divider thanks to its high back and that it is also worn on the back. The sofa comes in our standard fabric X2, a durable fabric that is available in a variety of colors. If you want other fabric on the sofa, it can be ordered separately. Contact our customer service and they will help you with fabric consumption and suggestions on which fabric can suit your needs. The upholstery consists of cold foam, which provides a firm and comfortable seating comfort. Dimensions: Height 124 cm, total depth 75 cm. Seat depth diagonally 65 cm. Seat height 46 cm. Seat depth 46 cm. Silver lacquered stand, RAL 9006. Connectable.


BUY

Specifications

Meassurments: 750 x 1240 x 750 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max

Empty cartBuy