Stylish and Scandinavian design Extendable for optimal use Legs that make cleaning easier Modern and versatile sofa in AJ products' proprietary design. Combine it with other units of the VARIETY series for a completely unique piece of furniture. The sofa is designed with a space between the seat and the backrest, which makes it a practical choice from a cleaning perspective. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN16139.
BUY
Specifications
<ul><li><strong>Seat height:</strong>450 mm</li><li><strong>Seat depth:</strong>485 mm</li><li><strong>Seat width:</strong>600 mm</li><li><strong>Width:</strong>600 mm</li><li><strong>Depth:</strong>700 mm</li><li><strong>Total height:</strong>825 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester Trevira CS </li><li><strong>Durability:</strong>80000 Md</li><li><strong>Stand material:</strong>Steel </li><li><strong>Number of seats:</strong>1 </li><li><strong>Weight:</strong>30 kg</li><li><strong>Assembly:</strong>Delivered unassembled </li><li><strong>Testing:</strong>EN 16139:2013 </li></ul> <p><br></p>
Meassurments: 600 x 840 x 700 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.