Sofa series by Piero Lissoni. Fully upholstered, available in a wide range of upholstery options.
BUY
Specifications
Features:<br />Piping as option. <br />Wide range of upholstery options. Covers can be removed for cleaning. Modules are joined through hidden connections.<br /><br />Material: The shell is made by layers of high-resiliency (HR) foam with a firmer foam on the front of the seat modules to maintain the sofa’s shape. <br />The base are glides made of dark grey synthetic material.<br /><br />Meassurements: <br />Height: 70cm / 28"<br />Width: 270cm/ 100.4"<br />Depth: 105cm/ 41.3"<br />Seat height: 40cm/ 16"
Meassurments: 2700 x 700 x 1050 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
OBJ SketchUp Filmbox 3D Asset Exchange (FBX) Archicad Revit Family Type Catalog AutoCAD AutoCAD 3ds Max Revit