Retail X

Home | Products | Brands | About

Up Sofa

BY

The Up sofa system was designed by Knudsen, Berg and Hindenes for the talk show ‘Senkveld’ on Norwegian TV2. The idea was to design a modular sofa system with a pure simple shape. The solid construction is ideal for sitting on the backrest, and invites to informal sitting positions. The sofa system can be placed in the center of the room. The versatile module system can be easily adapted to different interiors with a wide range of upholstery options, and different bases. Dimensions: 1 seat w / back W: 74 cm H: 75 cm D: 85 cm SH: 43 cm 2 seats w / back W: 144 cm 3 seats w / back W: 214 cm 3 seats w / back curved W: 214 cm 1 seat wo/ back W: 74 cm D: 81 cm SH: 46 cm 2 seats wo/ back W: 144 cm 3 seats wo/ back W: 214 cm 3 seats curved W: 212 cm


BUY

Specifications

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Archicad SketchUp Zip Zip

Empty cartBuy