Retail X

Home | Products | Brands | About

Armchair Orust white

BY

Armchair in solid birch, white. Lacquered furniture is for you who want a harder finish than an oiled surface gives. The varnish makes the surface more durable and easier to clean. The surface is very durable thanks to the hard two-component varnish. Dimensions: W72xD83xH105 cm. Seat height 39 cm. Incl. seat and neck cushion. Fabric in 100% polyester.


BUY

Specifications

Meassurments: 720 x 1050 x 830 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max AutoCAD

Empty cartBuy